***************************************************************** * NXP BUK969R0-60E * * Polarity N-Channel * Ratings 60V/9.000000E-003OHMS/75A * * Date Created Fri Jun 29 00:12:32 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK969R0-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00584097607023822 TC=0.00490931646768971,1.5306193475989E-05 RBD 9 4 0.00172459021573356 TC=0.00490931646768971,1.5306193475989E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 2.71676396793158e-09 RG 1 2 1.15235376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 3197.94 + -8 3192.31 + -6 3182.92 + -5 3174.63 + -4 3160.45 + -3 3122.82 + -2 2933.46 + -1 1788.98 + -0.5 1194.43 + -0.2 805.278 + -0.1 796.337 + 0 612.5775 + 0.1 486.9622 + 0.2 486.50872 + 0.5 423.0334 + 1 357.09828 + 2 271.49372 + 3 236.15364 + 4 220.13548 + 5 210.73372 + 6 204.38284 + 8 195.71036 + 10 189.352 + 12 183.9714 + 15 176.90244 + 16 174.64984 + 20 167.13204 + 25 159.54232 + 30 153.6624 + 50 139.98152 .MODEL MINT NMOS(Vto=1.93411103818238 Kp=2.527385e+002 Nfs=200000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=7.1979165691277e-13 + N=1 M=0.58 VJ=0.57 Fc=0.5 Cjo=1.2591066e-09 Tt=2.763736e-08) .ENDS