***************************************************************** * NXP BUK968R3-40E * * Polarity N-Channel * Ratings 40V/6.400000E-003OHMS/75A * * Date Created Wed Jun 27 06:08:29 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK968R3-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 5.32451612034096e-09 RLS2 SOURCE 8 13.3819685820669 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00389566717278253 TC=0.00426507201363743,1.79131284522899E-05 RBD 9 4 0.00167070103867394 TC=0.00426507201363743,1.79131284522899E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 1.794e-09 RG 1 2 1.56580058573213 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 1091 + -10 1089 + -5 1083 + -4 1079 + -3 1068 + -2 1133 + -1 1205 + -0.5 906.3 + -0.2 727.3 + -0.1 656 + 0 607.6 + 0.1 516.7 + 0.2 466 + 0.5 360.2 + 1 290.6 + 2 237 + 3 217.7 + 4 204 + 5 186 + 6 174 + 8 160 + 10 150.5 + 12 146 + 15 140 + 20 133 + 30 124.4 .MODEL MINT NMOS(Vto=2.06944655326053 Kp=1.792816e+002 Nfs=390000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=3.98325103974984e-13 + N=1 M=0.59 VJ=0.54 Fc=0.5 Cjo=1.1216e-09 Tt=2.084264e-08) .ENDS