***************************************************************** * NXP BUK966R5-60E * * Polarity N-Channel * Ratings 60V/6.500000E-003OHMS/75A * * Date Created Thu Jun 28 23:51:56 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK966R5-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00415046003285778 TC=0.00503458865109762,1.5497946011778E-05 RBD 9 4 0.0015468263230803 TC=0.00503458865109762,1.5497946011778E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 4.38454779008285e-09 RG 1 2 1.09319376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 5138.59 + -8 5130.13 + -6 5115.18 + -5 5102.01 + -4 5078.94 + -3 5012.49 + -2 4905.26 + -1 3158.16 + -0.5 2283.95 + -0.2 1657.57 + -0.1 1639.88 + 0 1191.5404 + 0.1 833.407 + 0.2 832.27492 + 0.5 681.0672 + 1 566.17048 + 2 426.3866 + 3 367.11156 + 4 339.67796 + 5 323.63888 + 6 312.87628 + 8 298.31228 + 10 287.73164 + 12 278.82592 + 15 267.09644 + 16 263.33988 + 20 250.67596 + 25 237.8136 + 30 227.93552 + 50 206.25008 .MODEL MINT NMOS(Vto=2.18941728728742 Kp=4.555334e+002 Nfs=440000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=1.58174886762755e-12 + N=1 M=0.6 VJ=0.51 Fc=0.5 Cjo=1.9958044e-09 Tt=3.40614e-08) .ENDS