***************************************************************** * NXP BUK965R4-40E * * Polarity N-Channel * Ratings 40V/4.400000E-003OHMS/75A * * Date Created Wed Jun 27 05:19:56 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK965R4-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 3.8949991879465e-09 RLS2 SOURCE 8 9.78920066767275 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00280636930143007 TC=0.00446582788709247,1.80612414197114E-05 RBD 9 4 0.00149613664711823 TC=0.00446582788709247,1.80612414197114E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 3.127e-09 RG 1 2 0.971360585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 2001 + -16 2000 + -10 1997 + -5 1987 + -4 1980 + -3 1959 + -2 3234 + -1 2354 + -0.5 1877 + -0.2 1533 + -0.1 1430 + 0 1328.5 + 0.1 1176 + 0.2 1028 + 0.5 689 + 1 533 + 2 449 + 3 403 + 4 374 + 5 352 + 6 336 + 8 312 + 10 297 + 12 285 + 15 272 + 20 256 + 25 240 + 30 224 .MODEL MINT NMOS(Vto=2.19549501021478 Kp=3.263401e+002 Nfs=480000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=9.95454894386391e-13 + N=1 M=0.59 VJ=0.5 Fc=0.5 Cjo=1.674e-09 Tt=2.69546e-08) .ENDS