***************************************************************** * NXP BUK964R8-60E * * Polarity N-Channel * Ratings 60V/4.800000E-003OHMS/100A * * Date Created Thu Jun 28 23:23:55 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK964R8-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00279007699687379 TC=0.00522892602127661,1.62711873307947E-05 RBD 9 4 0.00117992375698419 TC=0.00522892602127661,1.62711873307947E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 6.13141528301715e-09 RG 1 2 0.693833761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 7248.07 + -5 7197.09 + -4 7165.71 + -3 7083.18 + -2 6655.33 + -1 4300.55 + -0.5 2931.24 + -0.2 1935.51 + -0.1 1909.2 + 0 1336.34 + 0.1 1004.77948 + 0.2 1003.72192 + 0.5 856.36272 + 1 711.28424 + 2 528.33888 + 3 457.04396 + 4 425.0034 + 5 406.47748 + 6 394.18692 + 8 377.89284 + 10 366.47896 + 12 357.21468 + 15 345.21004 + 16 341.3356 + 20 327.68616 + 25 312.98676 + 30 301.31352 + 50 274.97088 .MODEL MINT NMOS(Vto=2.04198365930944 Kp=5.165609e+002 Nfs=210000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=5.56328078242833e-12 + N=1 M=0.6 VJ=0.58 Fc=0.5 Cjo=2.7990688e-09 Tt=3.873604e-08) .ENDS