***************************************************************** * NXP BUK964R7-80E * * Polarity N-Channel * Ratings 80V/4.500000E-003OHMS/100A * * Date Created Fri Sep 28 00:17:16 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK964R7-80E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 5.81223832816274e-09 RLS2 SOURCE 8 14.6077481861353 RLS1 8 7 0.000569926783483855 RDS 7 4 615384615.384615 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0024534841785268 TC=0.00943247161781529,2.66289949029448E-05 RBD 9 4 0.000211088222926725 TC=0.00943247161781529,2.66289949029448E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 1.0925e-08 RG 1 2 0.708913761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 10764.3 + -8 10748.6 + -6 10721.1 + -5 10695.6 + -4 10647.6 + -3 10492 + -2 9879.6 + -1 5879.17 + -0.5 3729.51 + -0.2 2216.35 + -0.1 2183.01 + 0 1633.716 + 0.1 1259.2256 + 0.2 1257.7728 + 0.5 1044.90044 + 1 790.02232 + 2 530.55484 + 3 492.47556 + 4 474.22576 + 5 459.80384 + 6 448.34144 + 8 430.94128 + 10 418.52268 + 12 408.21356 + 15 394.69268 + 16 390.40888 + 20 375.73236 + 25 360.17132 + 30 347.45112 + 50 318.21212 .MODEL MINT NMOS(Vto=2.21351603351087 Kp=10.184921e+002 Nfs=390000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=4.68081209059057e-12 + N=1 M=0.67 VJ=0.6 Fc=0.5 Cjo=4.4559368e-09 Tt=2.5e-08) .ENDS