***************************************************************** * NXP BUK964R1-40E * * Polarity N-Channel * Ratings 40V/3.500000E-003OHMS/75A * * Date Created Wed Jun 27 05:02:45 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK964R1-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 5.32451612034096e-09 RLS2 SOURCE 8 13.3819685820669 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0022070027585357 TC=0.0046295690243412,1.85433551961007E-05 RBD 9 4 0.00145317604574243 TC=0.0046295690243412,1.85433551961007E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 4.634e-09 RG 1 2 0.887560585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 2904 + -16 2902 + -10 2898 + -5 2881 + -4 2871 + -3 2844 + -2 2680 + -1 3382 + -0.5 2616 + -0.2 2098 + -0.1 1949 + 0 1811 + 0.1 1617 + 0.2 1426 + 0.5 981 + 1 757 + 2 626 + 3 555 + 4 509 + 5 476 + 6 451 + 8 416 + 10 395 + 12 380 + 15 364 + 20 344 + 30 315 .MODEL MINT NMOS(Vto=2.08002758535703 Kp=4.324118e+002 Nfs=330000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=1.42128779469129e-12 + N=1 M=0.57 VJ=0.51 Fc=0.5 Cjo=2.679e-09 Tt=3.16294e-08) .ENDS