******************************************************************************* ***************************************************************** * NXP BUK9640_100A * * Polarity N-Channel * Ratings 100V/4.00E-02OHMS/25A * * Date Created Wed Apr 28 22:37:03 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9640_100A DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.026544 RLD1 5 4 0.00027 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 2.31887015786126e-09 RLS2 SOURCE 8 5.82795143938828 RLS1 8 7 0.000787717746675436 RDS 7 4 2000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0246548330290691 TC=0.00809009211254228,-1.2856257367006e-05 RBD 9 4 0.00186638081164846 TC=0.00809009211254228,-1.2856257367006e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 750000000000 CGS 2 6 2.408e-09 RG 1 2 0.766633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 3886 + -10 3853 + -5 3808 + -4 3786 + -3 3511 + -2 4949 + -1 4217 + -0.5 3510 + -0.2 2834 + -0.1 2666 + 0 2660 + 0.1 2209 + 0.2 1865 + 0.5 946 + 1 595 + 2 426 + 5 283 + 10 207 + 12 191 + 14 178 + 20 152 + 25 138 + 80 86 .MODEL MINT NMOS(Vto=1.71255077574452 Kp=4.8318e+01 Nfs=470000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 ) .MODEL DBD D(Bv=112.00 Ibv=2.50E-04 Rs=1E-6 Is=1.67510813145001e-12 + N=1 M=0.61 VJ=0.91 Fc=0.5 Cjo=5.98e-10 Tt=3e-08) .ENDS *******************************************************************************