***************************************************************** * NXP BUK963R3-60E * * Polarity N-Channel * Ratings 60V/3.300000E-003OHMS/120A * * Date Created Thu Jun 28 05:30:07 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK963R3-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00201616375277238 TC=0.005475078797135,1.66764835784368E-05 RBD 9 4 0.000658881115999951 TC=0.005475078797135,1.66764835784368E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 8.00731473522314e-09 RG 1 2 0.724313761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 10218.75 + -5 10151.55 + -4 10108.6 + -3 9994.89 + -2 9448.96 + -1 6553.605 + -0.5 4615.255 + -0.2 3206.535 + -0.1 3167.08 + 0 2104.5882 + 0.1 1444.0992 + 0.2 1442.3228 + 0.5 1206.758 + 1 1006.16256 + 2 752.54124 + 3 648.34536 + 4 600.93724 + 5 573.21956 + 6 554.6728 + 8 529.64384 + 10 511.56876 + 12 496.50604 + 15 476.89328 + 16 470.60132 + 20 449.13592 + 25 426.85788 + 30 409.542 + 50 371.60828 .MODEL MINT NMOS(Vto=2.11613621608367 Kp=1.099578e+003 Nfs=310000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=3.28128754454652e-12 + N=1 M=0.59 VJ=0.52 Fc=0.5 Cjo=3.8657848e-09 Tt=4.318128e-08) .ENDS