***************************************************************** * NXP BUK963R1-40E * * Polarity N-Channel * Ratings 40V/2.700000E-003OHMS/100A * * Date Created Wed Jun 27 03:28:47 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK963R1-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 4.73492742255423e-09 RLS2 SOURCE 8 11.9001705647818 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00163958689660797 TC=0.00488730836545507,1.94066960815619E-05 RBD 9 4 0.00106389662773528 TC=0.00488730836545507,1.94066960815619E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 6.295e-09 RG 1 2 0.741480585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 3998.2 + -10 3991.9 + -5 3970.5 + -4 3956.7 + -3 3918.3 + -2 3551.2 + -1 4681.5 + -0.5 3602.5 + -0.2 2882.7 + -0.1 2679.9 + 0 2417.15 + 0.1 2060.2 + 0.2 1836 + 0.5 1358.1 + 1 1079.2 + 2 897.7 + 3 799.89 + 4 737.37 + 5 691.28 + 6 656.65 + 8 606.67 + 10 574.94 + 12 551.45 + 15 524.42 + 20 490.44 + 30 445.5 .MODEL MINT NMOS(Vto=2.00838423725672 Kp=5.975325e+002 Nfs=240000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=1.8035937309799e-12 + N=1 M=0.57 VJ=0.5 Fc=0.5 Cjo=3.6328e-09 Tt=4.198668e-08) .ENDS