***************************************************************** * NXP BUK9635-55A * * Polarity N-Channel * Ratings 55V/3.200000E-002OHMS/34A * * Date Created Wed Sep 04 04:12:12 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9635-55A DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 6.87422218265502e-09 RLS2 SOURCE 8 17.2768047265384 RLS1 8 7 0.00157717746675436 RDS 7 4 5500000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0209846218317162 TC=0.00499510013426147,1.53389832403961E-05 RBD 9 4 0.0038204544211594 TC=0.00499510013426147,1.53389832403961E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 8.12e-10 RG 1 2 1.36396 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 1832.34 + -10 1828.35 + -8 1823.41 + -6 1816.89 + -5 1812.65 + -4 1807.34 + -3 1800.29 + -2 1783.26 + -1 2192.12 + -0.5 2034.8 + -0.2 1894.36 + -0.1 1890.16 + 0 1564.59 + 0.1 1070.31432 + 0.2 1068.87276 + 0.5 720.55464 + 1 486.4274 + 2 349.2352 + 3 294.00736 + 4 260.86384 + 5 236.91116 + 6 218.98496 + 8 193.72596 + 10 176.20784 + 12 162.99304 + 15 148.1302 + 16 143.863 + 20 130.8856 + 25 118.87488 + 30 109.85196 + 44 93.20407 .MODEL MINT NMOS(Vto=1.699824617634 Kp=5.163571e+001 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=60.5 Ibv=2.500000E-004 Rs=1E-6 Is=3.50759027428479e-13 + N=1 M=0.54 VJ=0.78 Fc=0.5 Cjo=3.95206e-10 Tt=1.8e-08) .ENDS