***************************************************************** * NXP BUK962R8-60E * * Polarity N-Channel * Ratings 60V/2.800000E-003OHMS/120A * * Date Created Thu Jun 28 04:17:42 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK962R8-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00161578823076824 TC=0.00568029894165328,1.74340289871322E-05 RBD 9 4 0.00213699279670213 TC=0.00568029894165328,1.74340289871322E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 9.36397683265138e-09 RG 1 2 0.777273761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 10361 + -8 10345.5 + -6 10318.2 + -5 10293.2 + -4 10245.6 + -3 10088.5 + -2 9374.78 + -1 5026.06 + -0.5 2830.41 + -0.2 1884.98 + -0.1 1868.71 + 0 1750.907 + 0.1 1514.622 + 0.2 1512.732 + 0.5 1281.276 + 1 1051.4978 + 2 753.6834 + 3 644.477 + 4 599.4824 + 5 574.93 + 6 559.248 + 8 538.7142 + 10 523.9582 + 12 511.4318 + 15 494.34 + 16 488.6234 + 20 468.1388 + 25 445.826 + 30 428.0088 + 50 388.4034 .MODEL MINT NMOS(Vto=2.15674816598017 Kp=1.094707e+003 Nfs=300000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=2.96294696306376e-12 + N=1 M=0.62 VJ=0.6 Fc=0.5 Cjo=4.721158e-09 Tt=4.52374e-08) .ENDS