***************************************************************** * NXP BUK962R6-40E * * Polarity N-Channel * Ratings 40V/2.400000E-003OHMS/100A * * Date Created Wed Jun 27 03:01:03 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK962R6-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 3.28162421113569e-09 RLG GATE 1 8.24762121083703 LS SOURCE 8 4.73492742255423e-09 RLS2 SOURCE 8 11.9001705647818 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0013959108313596 TC=0.00504184051523223,2.02145042612525E-05 RBD 9 4 0.00100050304906616 TC=0.00504184051523223,2.02145042612525E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 7.183e-09 RG 1 2 0.778402342928517 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 5108 + -10 5100 + -5 5071 + -4 5052 + -3 4998 + -2 4961 + -1 6171 + -0.5 4953 + -0.2 4147 + -0.1 3787 + 0 3495.5 + 0.1 2962 + 0.2 2618 + 0.5 1819 + 1 1362 + 2 1105 + 3 986.5 + 4 912 + 5 856.2 + 6 813.7 + 8 754.1 + 10 715 + 12 686 + 15 667 + 20 619.2 + 30 558.9 .MODEL MINT NMOS(Vto=2.09872616227996 Kp=6.231838e+002 Nfs=330000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=1.92402282118895e-12 + N=1 M=0.56 VJ=0.55 Fc=0.5 Cjo=3.783e-09 Tt=4.055996e-08) .ENDS