***************************************************************** * NXP BUK962R1-40E * * Polarity N-Channel * Ratings 40V/1.800000E-003OHMS/120A * * Date Created Wed Jun 27 02:52:06 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK962R1-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 3.28162421113569e-09 RLG GATE 1 8.24762121083703 LS SOURCE 8 4.63696258277933e-09 RLS2 SOURCE 8 11.6539580680242 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000982027989411418 TC=0.0055553142060532,2.1690475630467E-05 RBD 9 4 0.000569676499011422 TC=0.0055553142060532,2.1690475630467E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 9.279e-09 RG 1 2 0.810642342928517 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 5311 + -16 5309 + -10 5300 + -5 5270 + -4 5251 + -3 5196 + -2 4770 + -1 5783 + -0.5 4273 + -0.2 3333 + -0.1 3088 + 0 2862.5 + 0.1 2559 + 0.2 2289 + 0.5 1720 + 1 1394 + 2 1164 + 3 1030 + 4 939 + 5 873 + 6 821 + 8 754 + 10 712 + 12 683 + 15 652 + 20 613 + 30 559 .MODEL MINT NMOS(Vto=2.17569973528544 Kp=1.078840e+003 Nfs=270000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=3.36542312261181e-12 + N=1 M=0.58 VJ=0.56 Fc=0.5 Cjo=5.283e-09 Tt=4.490928e-08) .ENDS