*Model BUK9628-100A *N.B prepared by MC 03/10/02 assumes 2 source wires and 1 gate wire, wires are made of aluminium. .SUBCKT BUK9628-100A D G S X1 S 5 bondwire params: length=4m dia=350u X2 S 5 bondwire params: length=4m dia=350u X4 G 1 bondwire params: length=4m dia=125u Rg 1 4 0.7 Rdgd 2 3 1e9 Rcgd 3 4 1e9 Rcgs 4 5 1e8 Dgd 3 2 Dgd Cgd 3 4 6.0E-09 Cgs 4 5 3.2E-09 M1 2 4 5 5 Mint M2 4 2 3 3 Mdg Rd 2 D Rtemp1 14.1e-3 Dsd 5 6 Dsd Rdsd 6 D Rtemp1 0.1e-3 Rlsd 5 D Rtemp2 2.00E+09 .MODEL Mint NMOS(Vto=1.8 Kp=75.94 Nfs=4e11 Eta=1e3 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-7 Xj=0 + U0=0 ) .MODEL Dsd D(Bv=127 Ibv=2.5e-4 Rs=3.1e-3 Is=3.46e-12 + N=1 M=0.5 VJ=1 Fc=0.5 Cjo=8.34e-10 Tt=33e-9) .MODEL Dgd D(Cjo=0.7e-9 Rs=1e-3 + Is=1e-14 M=0.4 N=1 VJ=1 Fc=0.5) .MODEL Mdg NMOS(Vto=1e-3 Kp=10 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-7 Xj=0 + U0=0 ) .MODEL Rtemp1 RES(TC1=5.16e-3) .MODEL Rtemp2 RES(TC1=-0.05) .ENDS .SUBCKT bondwire 1 3 params: length=1m dia=1u L1 1 2 {2*length*(log(4*length/dia)-1)*1e-7} R1 2 3 {length*2.8e-8/(3.1415*(dia/2)^2)} R2 1 2 {(2*length*(log(4*length/dia)-1)*1e-7)*2*3.1415*50e6} .ENDS