***************************************************************** * NXP BUK961R7-40E * * Polarity N-Channel * Ratings 40V/1.500000E-003OHMS/120A * * Date Created Mon Jun 25 05:49:59 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK961R7-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 3.28162421113569e-09 RLG GATE 1 8.24762121083703 LS SOURCE 8 4.63696258277933e-09 RLS2 SOURCE 8 11.6539580680242 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000715503639622555 TC=0.00617029048461619,2.38709044515683E-05 RBD 9 4 0.000427887730435725 TC=0.00617029048461619,2.38709044515683E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 100000000 CGS 2 6 1.0529e-08 RG 1 2 0.741162342928517 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 6459 + -5 6423 + -4 6398 + -3 6316 + -2 8754 + -1 7431 + -0.5 5766 + -0.2 4632 + -0.1 4307 + 0 3976 + 0.1 3540 + 0.2 3144 + 0.5 2207 + 1 1693 + 2 1388 + 3 1227 + 4 1125 + 5 1054 + 6 998 + 8 924 + 10 876 + 12 841 + 15 802 + 20 751 + 25 728.64 + 30 687.186666666667 .MODEL MINT NMOS(Vto=2.31678798741852 Kp=1.138770e+003 Nfs=380000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=5.82912335447872e-12 + N=1 M=0.59 VJ=0.52 Fc=0.5 Cjo=6.027e-09 Tt=4.64694e-08) .ENDS