***************************************************************** * NXP BUK7Y72-80E * * Polarity N-Channel * Ratings 80V/7.200000E-002OHMS/15.7862262989963A * * Date Created Tue Feb 05 03:09:28 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7Y72-80E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 1.58336269740926 RLS1 8 7 0.00024 RDS 7 4 80000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0353295870672511 TC=0.00568891030322171,2.011696535998E-05 RBD 9 4 0.00378270787111959 TC=0.00568891030322171,2.011696535998E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 3.9e-10 RG 1 2 7.37663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 447.016 + -10 446.301 + -8 445.312 + -6 443.61 + -5 441.699 + -4 430.054 + -3 442.073 + -2 366.272 + -1 280.112 + -0.5 206.092 + -0.2 159.976 + -0.1 159.098 + 0 143.40698 + 0.1 128.35056 + 0.2 128.22128 + 0.5 117.12896 + 1 103.70198 + 2 86.05232 + 3 79.72878 + 4 76.23912 + 5 73.78996 + 6 71.89588 + 8 68.99429 + 10 66.71296 + 12 64.78846 + 15 62.37329 + 16 61.64002 + 20 59.20934 + 25 56.74981 + 30 54.78502 + 50 49.88913 .MODEL MINT NMOS(Vto=3.27437399507536 Kp=10 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=8.31318992180562e-14 + N=1 M=0.57 VJ=0.51 Fc=0.5 Cjo=1.847164e-10 Tt=1.5488e-08) .ENDS