******************************************************************************* ***************************************************************** * NXP BUK7Y53_100B * * Polarity N-Channel * Ratings 100V/5.30E-02OHMS/10A * * Date Created Tue Feb 9 01:10:00 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7Y53_100B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 2000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0386177739046149 TC=0.00776150630524959,-1.20902211439214e-05 RBD 9 4 0.0026707867088659 TC=0.00776150630524959,-1.20902211439214e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.05e-09 RG 1 2 1.38060161358437 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 + -20 + -10 825 + -5 823 + -2 852 + -1 659 + -0.5 560 + -0.2 504 + -0.1 484 + 0 462.5 + 0.1 434 + 0.2 402 + 0.5 294 + 1 198 + 2 150 + 5 109 + 10 86 + 20 67 + 30 61 .MODEL MINT NMOS(Vto=3.36198912692288 Kp=3.8321e+01 Nfs=540000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=112.00 Ibv=2.50E-04 Rs=1E-6 Is=8.71955708371703e-13 + N=1 M=0.64 VJ=0.85 Fc=0.5 Cjo=5.49e-10 Tt=2.8e-08) .ENDS *******************************************************************************