***************************************************************** * NXP BUK7Y3R5-40E * * Polarity N-Channel * Ratings 40V/3.500000E-003OHMS/100A * * Date Created Mon Jun 01 08:29:58 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7Y3R5-40E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.7e-10 RLS2 SOURCE 8 1.18123883774976 RLS1 8 7 0.00017 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00125468461693087 TC=0.00425594587814606,2.28561865948482E-05 RBD 9 4 0.000702066711395193 TC=0.00425594587814606,2.28561865948482E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 2.38e-09 RG 1 2 2.36 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -0.5 1597.66 + -0.2 1489.95 + -0.1 1487.06 + 0 1347.2285 + 0.1 1288.118 + 0.2 1106.561 + 0.5 863.876 + 1 664.201 + 2 543.448 + 3 490.007 + 4 457.126 + 5 434.099 + 6 416.667 + 8 391.84 + 10 374.824 + 12 361.982 + 15 346.939 + 20 327.574 + 25 312.999 + 30 301.794 .MODEL MINT NMOS(Vto=4.53086235143341 Kp=1.703840e+002 Nfs=1520000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=9.39966326152771e-13 + N=1 M=0.64 VJ=0.52 Fc=0.5 Cjo=2.053527e-09 Tt=1.516e-08) .ENDS