***************************************************************** * NXP BUK7Y29-40E * * Polarity N-Channel * Ratings 40V/2.900000E-002OHMS/25.5352099845076A * * Date Created Mon Feb 04 07:50:38 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7Y29-40E DRAIN GATE SOURCE LD DRAIN 5 3e-11 RLD2 DRAIN 5 0.075398223686155 RLD1 5 4 6e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 8e-10 RLS2 SOURCE 8 2.01061929829747 RLS1 8 7 0.00062 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.012439598013873 TC=0.011404516226383,-6.13887359144386E-05 RBD 9 4 0.0055161874542407 TC=0.011404516226383,-6.13887359144386E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 3.18058161678657e-10 RG 1 2 0.865833761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 349.245 + -16 349.066 + -10 348.516 + -5 344.549 + -4 367.518 + -3 342.475 + -2 287.787 + -1 235.811 + -0.5 208.353 + -0.2 190.039 + -0.1 189.503 + 0 176.12696 + 0.1 148.55628 + 0.2 148.39564 + 0.5 122.51548 + 1 105.69536 + 2 92.70308 + 3 86.0249 + 4 81.72124 + 5 78.55873 + 6 76.08806 + 8 72.48574 + 10 69.96201 + 12 68.04508 + 15 65.82508 + 20 63.00338 + 32 58.43463 .MODEL MINT NMOS(Vto=4.42130010125577 Kp=1.784125e+001 Nfs=1630000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=4.70420390322396e-14 + N=1 M=0.59 VJ=0.5 Fc=0.5 Cjo=2.5774444e-10 Tt=7.776e-09) .ENDS