******************************************************************************* ***************************************************************** * NXP BUK7Y13_40B * * Polarity N-Channel * Ratings 40V/1.30E-02OHMS/25A * * Date Created Wed Mar 17 03:34:39 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7Y13_40B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 800000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00694655769572184 TC=0.0089916437062538,-1.76115717139726e-05 RBD 9 4 0.00182549911509905 TC=0.0089916437062538,-1.76115717139726e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.05647058823529e-09 RG 1 2 1.53663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1062 + -10 1061 + -5 1110 + -4 1073 + -3 987 + -2 880 + -1 727 + -0.5 648 + -0.2 600 + -0.1 583 + 0 568 + 0.1 544 + 0.2 521 + 0.5 465 + 1 375 + 2 287 + 5 210 + 10 175 + 12 165 + 14 157 + 20 139 + 25 130 + 32 120 .MODEL MINT NMOS(Vto=3.51804615657747 Kp=4.9727e+01 Nfs=700000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44.80 Ibv=2.50E-04 Rs=1E-6 Is=6.40720050729265e-13 + N=1 M=0.56 VJ=0.99 Fc=0.5 Cjo=9.02e-10 Tt=2.05e-08) .ENDS *******************************************************************************