***************************************************************** * NXP BUK7M27-80E * * Polarity N-Channel * Ratings 80V/2.700000E-002OHMS/32.1854937054534A * * Date Created Fri Feb 05 02:31:12 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7M27-80E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.4e-10 RLS2 SOURCE 8 0.854513201776424 RLS1 8 7 0.00029 RDS 7 4 8000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0191759640310707 TC=0.00680471476091493,1.6481209661176E-05 RBD 9 4 0.00267652299480468 TC=0.00680471476091493,1.6481209661176E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 9.19682973955008e-10 RG 1 2 1.72231576 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 668.305528515403 + -16 668.305528515403 + -15 668.305528515403 + -12 668.305528515403 + -10 668.305528515403 + -8 668.305528515403 + -6 668.305528515403 + -5 668.305528515403 + -4 668.305528515403 + -3 668.305528515403 + -2 668.305528515403 + -1 602.19 + -0.5 484.61 + -0.2 389.36 + -0.1 387.93 + 0 318.2598 + 0.1 243.8304 + 0.2 243.618 + 0.5 201.796 + 1 168.7004 + 2 127.3924 + 3 111.6984 + 4 103.3364 + 5 97.718 + 6 93.5264 + 8 87.4136 + 10 82.9124 + 12 79.2824 + 15 74.9032 + 16 73.5764 + 20 69.2868 + 25 64.9464 + 30 61.394 + 50 53.0844 + 64 50.76 .MODEL MINT NMOS(Vto=3.61730098583217 Kp=6.248915e+001 Nfs=550000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=760e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=3.26445609419641e-13 + N=1 M=0.59 VJ=0.5 Fc=0.5 Cjo=4.422236e-10 Tt=1.7576e-08) .ENDS