***************************************************************** * NXP BUK7M17-80E * * Polarity N-Channel * Ratings 80V/1.700000E-002OHMS/43.1274128272359A * * Date Created Mon Jan 11 23:31:43 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7M17-80E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.3e-10 RLS2 SOURCE 8 0.578053048260522 RLS1 8 7 0.00022 RDS 7 4 8000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0121677409052751 TC=0.0069249270896601,1.58127570851436E-05 RBD 9 4 0.00144870672483866 TC=0.0069249270896601,1.58127570851436E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 1.36191380836276e-09 RG 1 2 1.87226812 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1078.02038246199 + -16 1078.02038246199 + -15 1078.02038246199 + -12 1078.02038246199 + -10 1078.02038246199 + -8 1078.02038246199 + -6 1078.02038246199 + -5 1078.02038246199 + -4 1078.02038246199 + -3 1078.02038246199 + -2 1078.02038246199 + -1 880.69 + -0.5 679.66 + -0.2 521.94 + -0.1 519.74 + 0 458.5066 + 0.1 371.8528 + 0.2 371.5192 + 0.5 308.3412 + 1 257.6076 + 2 192.7632 + 3 168.4536 + 4 155.6528 + 5 147.0888 + 6 140.7076 + 8 131.3864 + 10 124.5128 + 12 118.98 + 15 112.3096 + 16 110.2896 + 20 103.7796 + 25 97.2232 + 30 91.8968 + 50 79.8528 + 64 76.726 .MODEL MINT NMOS(Vto=3.77496353040869 Kp=0.631242e+002 Nfs=680000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=760e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=3.24451617986729e-13 + N=1 M=0.61 VJ=0.5 Fc=0.5 Cjo=6.8322e-10 Tt=2.0536e-08) .ENDS