***************************************************************** * NXP BUK7M12-60E * * Polarity N-Channel * Ratings 60V/1.200000E-002OHMS/54.5290929354663A * * Date Created Fri Jan 08 04:24:07 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7M12-60E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 3e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.4e-10 RLS2 SOURCE 8 0.854513201776424 RLS1 8 7 0.00029 RDS 7 4 3000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00780118739809471 TC=0.00584536814615521,1.46628725305246E-05 RBD 9 4 0.00212890754646397 TC=0.00584536814615521,1.46628725305246E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 1.10625891080206e-09 RG 1 2 1.7179094 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 902.548188698282 + -16 902.548188698282 + -15 902.548188698282 + -12 902.548188698282 + -10 902.548188698282 + -8 902.548188698282 + -6 902.548188698282 + -5 902.548188698282 + -4 902.548188698282 + -3 902.548188698282 + -2 902.548188698282 + -1 778.75 + -0.5 648.75 + -0.2 553.17 + -0.1 551.79 + 0 495.9692 + 0.1 406.4516 + 0.2 406.0656 + 0.5 326.1256 + 1 274.6068 + 2 222.8972 + 3 195.7676 + 4 179.3232 + 5 167.7228 + 6 159.0708 + 8 146.6712 + 10 137.7552 + 12 130.7284 + 15 122.4144 + 16 119.9324 + 20 112.0624 + 25 104.4612 + 30 98.6932 + 48 87.9276 .MODEL MINT NMOS(Vto=3.73096661207104 Kp=6.762698e+001 Nfs=680000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=760e-10 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=67 Ibv=2.500000E-004 Rs=1E-6 Is=2.25157211078591e-13 + N=1 M=0.58 VJ=0.5 Fc=0.5 Cjo=5.815912e-10 Tt=1.95e-08) .ENDS