***************************************************************** * NXP BUK7K35-60E * * Polarity N-Channel * Ratings 60V/3.000000E-002OHMS/23.7417867624246A * * Date Created Tue Jul 02 06:05:24 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7K35-60E DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 6e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.8e-10 RLS2 SOURCE 8 1.20637157897848 RLS1 8 7 0.00055 RDS 7 4 3000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0190115932316043 TC=0.00648519599775427,2.65777949903915E-05 RBD 9 4 0.00249786062468143 TC=0.00648519599775427,2.65777949903915E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 5.09e-10 RG 1 2 1.98364 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 589.716 + -10 589.23 + -8 588.447 + -6 586.642 + -5 582.313 + -4 630.956 + -3 569.2 + -2 475.558 + -1 384.834 + -0.5 317.947 + -0.2 264.621 + -0.1 263.038 + 0 219.12478 + 0.1 171.98136 + 0.2 171.8078 + 0.5 150.06188 + 1 133.65984 + 2 113.78356 + 3 103.55334 + 4 97.19911 + 5 92.75024 + 6 89.44924 + 8 84.69878 + 10 81.24137 + 12 78.44928 + 15 75.01372 + 16 73.97014 + 20 70.55451 + 25 67.14077 + 30 64.48337 + 40 60.70798 .MODEL MINT NMOS(Vto=4.40703729264171 Kp=3.026166e+001 Nfs=1790000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=4.24952200485594e-13 + N=1 M=0.57 VJ=0.5 Fc=0.5 Cjo=2.6659636e-10 Tt=1.2776e-08) .ENDS