***************************************************************** * NXP BUK7K15-80E * * Polarity N-Channel * Ratings 80V/1.500000E-002OHMS/23A * * Date Created Mon Jun 19 07:54:23 2017 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7K15-80E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 1.58336269740926 RLS1 8 7 0.00024 RDS 7 4 80000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0105942682915914 TC=0.0147260136832602,-4.53849821954316E-05 RBD 9 4 0.00136332180299415 TC=0.0147260136832602,-4.53849821954316E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 1.61821168739325e-09 RG 1 2 1.4574302 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1268.58349939303 + -16 1268.58349939303 + -15 1268.58349939303 + -12 1268.58349939303 + -10 1268.58349939303 + -8 1268.58349939303 + -6 1268.58349939303 + -5 1268.58349939303 + -4 1268.58349939303 + -3 1268.58349939303 + -2 1268.58349939303 + -1 1067.78 + -0.5 862.79 + -0.2 707.72 + -0.1 706.23 + 0 559.766 + 0.1 454.112 + 0.2 457.0544 + 0.5 380.0844 + 1 318.7308 + 2 240.676 + 3 207.2116 + 4 189.9736 + 5 178.7068 + 6 170.4532 + 8 158.6172 + 10 149.9044 + 12 142.9276 + 15 134.5416 + 16 132 + 20 123.774 + 25 115.4236 + 30 108.624 + 50 92.9764 + 64 88.8812 .MODEL MINT NMOS(Vto=3.886737803741 Kp=1.156387e+002 Nfs=985500000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=1.99872779387815e-12 + N=1 M=0.65 VJ=0.5 Fc=0.5 Cjo=9.008772e-10 Tt=2.3992e-08) .ENDS