***************************************************************** * NXP BUK7K13-60E * * Polarity N-Channel * Ratings 60V/1.000000E-002OHMS/40A * * Date Created Thu Apr 09 03:49:10 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7K13-60E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.4e-10 RLS2 SOURCE 8 1.10584061406361 RLS1 8 7 0.00045 RDS 7 4 3000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00617544555391367 TC=0.00679663632127297,2.73838557465255E-05 RBD 9 4 0.00115586307656598 TC=0.00679663632127297,2.73838557465255E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 20000000000 CGS 2 6 1.35880933439737e-09 RG 1 2 1.43536 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1151.17836908742 + -16 1151.17836908742 + -15 1151.17836908742 + -12 1151.17836908742 + -10 1151.17836908742 + -8 1151.17836908742 + -6 1151.17836908742 + -5 1151.17836908742 + -4 1151.17836908742 + -3 1151.17836908742 + -2 1151.17836908742 + -1 972.102 + -0.5 775.889 + -0.2 626.354 + -0.1 622.139 + 0 511.13262 + 0.1 398.48772 + 0.2 398.07812 + 0.5 343.82924 + 1 298.68296 + 2 242.83472 + 3 215.21764 + 4 199.41388 + 5 189.1948 + 6 182.00548 + 8 172.09812 + 10 165.08668 + 12 159.50252 + 15 152.6744 + 16 150.5822 + 20 143.70964 + 25 136.76368 + 30 131.3504 + 40 123.77364 + 48 119.63412 .MODEL MINT NMOS(Vto=3.93207922419769 Kp=0.868827e+002 Nfs=1090000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=1.41851148612501e-12 + N=1 M=0.58 VJ=0.5 Fc=0.5 Cjo=8.1115276e-10 Tt=1.5032e-08) .ENDS