***************************************************************** * NXP BUK7K12-60E * * Polarity N-Channel * Ratings 60V/9.300000E-003OHMS/40A * * Date Created Tue Jul 02 05:20:59 2013 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7K12-60E DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 0.0502654824574367 RLD1 5 4 5e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.4e-10 RLS2 SOURCE 8 1.10584061406361 RLS1 8 7 0.00045 RDS 7 4 1200000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00595192144135661 TC=0.00680131018767089,2.71855348173848E-05 RBD 9 4 0.00126279037338284 TC=0.00680131018767089,2.71855348173848E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 1.488e-09 RG 1 2 1.35036 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 1660.08 + -10 1658.54 + -8 1656.1 + -6 1650.87 + -5 1642.8 + -4 1617.59 + -3 1635.5 + -2 1401.28 + -1 1179.87 + -0.5 1054.43 + -0.2 972.172 + -0.1 969.846 + 0 779.50148 + 0.1 494.9402 + 0.2 494.28232 + 0.5 410.12832 + 1 349.05676 + 2 279.81232 + 3 247.42064 + 4 229.3184 + 5 217.69272 + 6 209.4942 + 8 198.06868 + 10 189.83256 + 12 183.1408 + 15 174.77656 + 16 172.19896 + 20 163.68768 + 25 155.22512 + 30 148.75068 + 40 139.83544 .MODEL MINT NMOS(Vto=3.90984745894487 Kp=1.023435e+002 Nfs=1000000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=2.22912034238331e-12 + N=1 M=0.63 VJ=0.5 Fc=0.5 Cjo=9.7868964e-10 Tt=1.5272e-08) .ENDS