***************************************************************** * NEXPERIA BUK7J1R4-40H * * Polarity N-Channel * Ratings 40V/1.400000E-003OHMS/120A * * Date Created Sun Jul 23 22:49:57 2017 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7J1R4-40H DRAIN GATE SOURCE LD DRAIN 5 4e-12 RLD2 DRAIN 5 0.00502654824574367 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 0.981801357717194 LS SOURCE 8 4.3e-10 RLS2 SOURCE 8 0.540353936417444 RLS1 8 7 0.00016 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000504070518252624 TC=0.00805721573582321,2.79385918147702E-05 RBD 9 4 0.000274734164342294 TC=0.00805721573582321,2.79385918147702E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 4.67448789656028e-09 RG 1 2 0.990530679999999 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 2136.32783515847 + -16 2136.32783515847 + -15 2136.32783515847 + -12 2136.32783515847 + -10 2136.32783515847 + -8 2136.32783515847 + -6 2136.32783515847 + -5 2136.32783515847 + -4 2136.32783515847 + -3 2136.32783515847 + -2 1754.44 + -1 1226.03 + -0.5 1094.4 + -0.2 1034.33 + -0.1 1034.71 + 0 1002.426 + 0.1 952.5732 + 0.2 953.7568 + 0.5 871.5512 + 1 755.6584 + 2 584.7336 + 3 462.2124 + 4 364.6712 + 5 300.5352 + 6 264.6356 + 8 240.8516 + 10 241.188 + 12 242.738 + 15 242.5312 + 16 242.2224 + 20 240.4696 + 25 238.0492 + 30 235.7404 + 32 234.66 .MODEL MINT NMOS(Vto=3.90671197944264 Kp=6.561638e+002 Nfs=600000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=2.92735843554514e-12 + N=1 M=0.58 VJ=0.99 Fc=0.5 Cjo=6.791126e-09 Tt=2.1566e-08) .ENDS