***************************************************************** * NXP BUK7E5R2-100E * * Polarity N-Channel * Ratings 100V/5.200000E-003OHMS/100A * * Date Created Wed Aug 22 01:49:14 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7E5R2-100E DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 2e-05 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.26992678348385e-09 RLS2 SOURCE 8 5.70494824574366 RLS1 8 7 0.000749926783483855 RDS 7 4 666666666.666667 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00301365960995714 TC=0.00723030783904844,4.39472025631395E-05 RBD 9 4 0.000176639052727837 TC=0.00723030783904844,4.39472025631395E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000000 CGS 2 6 7.413e-09 RG 1 2 0.976633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -2 5491 + -1 4348 + -0.5 3620 + -0.2 3101 + -0.1 2918 + 0 2753 + 0.1 2523 + 0.2 2340 + 0.5 2017 + 1 1717 + 2 1283 + 5 866.5 + 10 659.9 + 12 608.6 + 20 485.6 + 80 271 .MODEL MINT NMOS(Vto=4.00586393440992 Kp=4.496235e+002 Nfs=920000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=114 Ibv=2.500000E-004 Rs=1E-6 Is=3.3709901342376e-12 + N=1 M=0.59 VJ=0.5 Fc=0.5 Cjo=2.986e-09 Tt=3.3e-08) .ENDS