***************************************************************** * NXP BUK7E4R6-60E * * Polarity N-Channel * Ratings 60V/4.600000E-003OHMS/100A * * Date Created Fri Jul 13 00:02:59 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7E4R6-60E DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 2.20225887222398e-09 RLS2 SOURCE 8 5.53488023542544 RLS1 8 7 0.000217481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00233612429997709 TC=0.00574133931799606,1.9041955259096E-05 RBD 9 4 0.000797077631985241 TC=0.00574133931799606,1.9041955259096E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 3.83117872881193e-09 RG 1 2 0.704873761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 459.25 + -10 476.846 + -8 498.784 + -6 529.81 + -5 552.636 + -4 585.376 + -3 636.542 + -2 726.93 + -1 912.229 + -0.5 1073.49 + -0.2 1284.3 + -0.1 1286.05 + 0 1586.26104166667 + 0.1 1234.83208333333 + 0.2 1233.42916666667 + 0.5 1046.94604166667 + 1 893.06025 + 2 710.93875 + 3 621.111458333333 + 4 570.304208333333 + 5 537.826 + 6 515.308791666667 + 8 484.820208333333 + 10 463.402875 + 12 446.234875 + 15 424.986833333333 + 20 397.344375 + 25 376.700333333333 + 30 361.436208333333 + 50 328.553541666667 .MODEL MINT NMOS(Vto=4.08269331488026 Kp=3.431417e+002 Nfs=850000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=2.6814313490401e-12 + N=1 M=0.35 VJ=0.99 Fc=0.5 Cjo=1.17679708333334e-09 Tt=3.822404e-08) .ENDS