***************************************************************** * NXP BUK769R6-80E * * Polarity N-Channel * Ratings 80V/9.600000E-003OHMS/100A * * Date Created Thu Sep 27 23:43:07 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK769R6-80E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.96333231024124e-09 RLS2 SOURCE 8 17.5007629042867 RLS1 8 7 0.00132630648005262 RDS 7 4 1142857142.85714 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00497113896994796 TC=0.00973559245734362,2.83475442605926E-05 RBD 9 4 0.000444382631681676 TC=0.00973559245734362,2.83475442605926E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 3.239e-09 RG 1 2 1.09575376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 3093.31 + -10 3089.65 + -8 3084.05 + -6 3072.15 + -5 3053.23 + -4 2995.06 + -3 2938.7 + -2 2480.73 + -1 1870.47 + -0.5 1383.26 + -0.2 1010.8 + -0.1 1002.02 + 0 825.31682 + 0.1 683.56704 + 0.2 682.9236 + 0.5 595.32072 + 1 490.35264 + 2 344.48684 + 3 304.79308 + 4 286.01516 + 5 273.90068 + 6 265.16032 + 8 252.84736 + 10 243.67716 + 12 236.12664 + 15 226.73116 + 16 223.97556 + 20 214.6368 + 25 205.543 + 30 198.61428 + 50 182.8304 .MODEL MINT NMOS(Vto=4.09611362500145 Kp=1.577947e+002 Nfs=1220000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=0.3E-6 Is=10.21021337004436e-13 + N=1 M=0.65 VJ=0.57 Fc=0.5 Cjo=1.74436396e-09 Tt=1.9e-08) .ENDS