***************************************************************** * NXP BUK768R3-60E * * Polarity N-Channel * Ratings 60V/8.300000E-003OHMS/75A * * Date Created Thu Jun 28 23:54:16 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK768R3-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00475695653145041 TC=0.00494762226531246,1.62700923807594E-05 RBD 9 4 0.00157595280215453 TC=0.00494762226531246,1.62700923807594E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 20000000000 CGS 2 6 1.94669590037256e-09 RG 1 2 0.870953761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 2081 + -10 2079.07 + -8 2076.02 + -6 2069.26 + -5 2058.36 + -4 2029.15 + -3 2072.17 + -2 1768.99 + -1 1414.07 + -0.5 1173.23 + -0.2 998.068 + -0.1 992.931 + 0 845.61916 + 0.1 644.99376 + 0.2 644.13816 + 0.5 537.34596 + 1 461.27364 + 2 375.59944 + 3 333.49516 + 4 308.80512 + 5 292.29392 + 6 280.44564 + 8 263.86364 + 10 251.9336 + 12 242.36024 + 15 230.71268 + 16 227.2002 + 20 215.98024 + 25 205.30796 + 30 197.409 + 50 180.0104 .MODEL MINT NMOS(Vto=3.88696636377537 Kp=2.077975e+002 Nfs=820000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=8.6280058666027e-13 + N=1 M=0.62 VJ=0.5 Fc=0.5 Cjo=1.15551228e-09 Tt=2.706936e-08) .ENDS