***************************************************************** * NXP BUK768R1-40E * * Polarity N-Channel * Ratings 40V/7.200000E-003OHMS/75A * * Date Created Wed Jun 27 05:32:29 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK768R1-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 3.8949991879465e-09 RLS2 SOURCE 8 9.78920066767275 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00374651265249704 TC=0.00407848629638077,2.01715761298248E-05 RBD 9 4 0.00172543284995771 TC=0.00407848629638077,2.01715761298248E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 1.156e-09 RG 1 2 1.34156058573213 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 630.596 + -20 630.103 + -16 629.679 + -10 628.511 + -5 621.683 + -4 589.523 + -3 999.175 + -2 863.939 + -1 693.146 + -0.5 605.562 + -0.2 552.262 + -0.1 536.822 + 0 524.1115 + 0.1 496.399 + 0.2 467.135 + 0.5 381.888 + 1 312.361 + 2 259.078 + 3 230.89 + 4 213.48 + 5 202.03 + 6 193.02 + 8 180.523 + 10 171.982 + 12 165.468 + 15 157.944 + 20 148.549 + 30 136.657 .MODEL MINT NMOS(Vto=3.57918775416174 Kp=1.072254e+002 Nfs=680000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=3.57087268777551e-13 + N=1 M=0.65 VJ=0.61 Fc=0.5 Cjo=1.081005e-09 Tt=1.85814e-08) .ENDS