***************************************************************** * NXP BUK766R0-60E * * Polarity N-Channel * Ratings 60V/6.000000E-003OHMS/75A * * Date Created Thu Jun 28 23:45:22 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK766R0-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00346524337622335 TC=0.00506071994475259,1.72315204384813E-05 RBD 9 4 0.00149579273093595 TC=0.00506071994475259,1.72315204384813E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 2.93673767574423e-09 RG 1 2 0.924793761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 3151.46 + -16 3149.36 + -10 3142.61 + -5 3103.88 + -4 3111.53 + -3 3046.8 + -2 2603 + -1 2072.49 + -0.5 1699.12 + -0.2 1421.11 + -0.1 1413.16 + 0 1166.646 + 0.1 874.30556 + 0.2 873.1504 + 0.5 735.29336 + 1 628.27264 + 2 500.62012 + 3 439.17524 + 4 405.02396 + 5 383.21472 + 6 368.00268 + 8 347.0282 + 10 332.18872 + 12 320.29764 + 15 305.65428 + 16 301.31584 + 20 286.38872 + 25 271.7244 + 30 260.77548 + 50 238.22204 .MODEL MINT NMOS(Vto=4.05660019225152 Kp=2.559405e+002 Nfs=980000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=6.62057783564622e-13 + N=1 M=0.61 VJ=0.5 Fc=0.5 Cjo=1.846862e-09 Tt=3.517608e-08) .ENDS