***************************************************************** * NXP BUK765R3-40E * * Polarity N-Channel * Ratings 40V/4.900000E-003OHMS/75A * * Date Created Wed Jun 27 05:15:24 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK765R3-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 5.32451612034096e-09 RLS2 SOURCE 8 13.3819685820669 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00281647246481145 TC=0.00425891301571774,2.02718767468051E-05 RBD 9 4 0.00151729458286768 TC=0.00425891301571774,2.02718767468051E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 1.867e-09 RG 1 2 0.960680585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1019 + -16 1019 + -10 1017 + -5 996 + -4 948 + -3 1567 + -2 1343 + -1 1046 + -0.5 884 + -0.2 784 + -0.1 757 + 0 743.5 + 0.1 711 + 0.2 671 + 0.5 567 + 1 483 + 2 411 + 3 368 + 4 341 + 5 322 + 6 307 + 8 286 + 10 271 + 12 261 + 15 245 + 20 233 + 30 213 .MODEL MINT NMOS(Vto=3.97152097855042 Kp=1.677164e+002 Nfs=990000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=1.08933489453149e-12 + N=1 M=0.55 VJ=0.56 Fc=0.5 Cjo=1.57e-09 Tt=2.53254e-08) .ENDS