***************************************************************** * NXP BUK764R2-80E * * Polarity N-Channel * Ratings 80V/4.200000E-003OHMS/100A * * Date Created Thu Sep 27 08:20:27 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK764R2-80E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 5.81223832816274e-09 RLS2 SOURCE 8 14.6077481861353 RLS1 8 7 0.000569926783483855 RDS 7 4 1000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00212589673166185 TC=0.00990057893532051,2.86169874816195E-05 RBD 9 4 0.00225947742491905 TC=0.00990057893532051,2.86169874816195E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 7.395e-09 RG 1 2 0.775513761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 6916.89 + -10 6899.64 + -8 6842.3 + -6 6769.27 + -5 6732.21 + -4 6654.3 + -3 6413.74 + -2 5415.31 + -1 3844.59 + -0.5 2576.3 + -0.2 2033.25 + -0.1 2019.32 + 0 1755.0468 + 0.1 1496.6436 + 0.2 1494.9424 + 0.5 1318.3668 + 1 1105.14576 + 2 797.27792 + 3 697.45676 + 4 646.61356 + 5 612.58272 + 6 587.49712 + 8 551.63428 + 10 525.33288 + 12 504.2114 + 15 478.79456 + 16 471.23016 + 20 447.1058 + 25 423.93044 + 30 406.63412 + 50 371.12228 .MODEL MINT NMOS(Vto=3.720458812116562 Kp=2.633381e+002 Nfs=750000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=88 Ibv=2.500000E-004 Rs=1E-6 Is=2.67234177911109e-12 + N=1 M=0.62 VJ=0.57 Fc=0.5 Cjo=3.5182288e-09 Tt=2.5e-08) .ENDS