***************************************************************** * NXP BUK764R0-40E * * Polarity N-Channel * Ratings 40V/4.000000E-003OHMS/75A * * Date Created Mon Jun 25 05:35:04 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK764R0-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507775381211 LS SOURCE 8 5.32451612034096e-09 RLS2 SOURCE 8 13.3819685820669 RLS1 8 7 0.0003 RDS 7 4 40000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00226301227474359 TC=0.00446563999025579,2.0057009527387E-05 RBD 9 4 0.00144223681588034 TC=0.00446563999025579,2.0057009527387E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 2.936e-09 RG 1 2 0.999000585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1550 + -16 1549 + -10 1546 + -5 1524 + -4 1457 + -3 2358 + -2 1992 + -1 1569 + -0.5 1342 + -0.2 1200 + -0.1 1162 + 0 1124 + 0.1 1055 + 0.2 991 + 0.5 830 + 1 697 + 2 582 + 3 521 + 4 481 + 5 450 + 6 426 + 8 393 + 10 373 + 12 359 + 15 346 + 20 326 + 25 311 .MODEL MINT NMOS(Vto=4.27311469151873 Kp=2.339563e+002 Nfs=1030000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=7.68122478442057e-13 + N=1 M=0.6 VJ=0.62 Fc=0.5 Cjo=2.685e-09 Tt=3.114676e-08) .ENDS