***************************************************************** * NXP BUK763R9-60E * * Polarity N-Channel * Ratings 60V/3.900000E-003OHMS/100A * * Date Created Thu Jun 28 05:55:50 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK763R9-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00228638384498536 TC=0.00534874047188795,1.70821380416366E-05 RBD 9 4 0.000917555609880282 TC=0.00534874047188795,1.70821380416366E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 4.77078667606975e-09 RG 1 2 0.683113761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 5204.82 + -10 5199.85 + -8 5191.63 + -6 5173.04 + -5 5140.46 + -4 5040.11 + -3 5101.99 + -2 4320.92 + -1 3429.62 + -0.5 2836.29 + -0.2 2413.2 + -0.1 2401.9 + 0 2083.731 + 0.1 1595.8548 + 0.2 1593.6892 + 0.5 1305.6932 + 1 1107.5364 + 2 887.0834 + 3 778.38432 + 4 715.5798 + 5 674.21364 + 6 644.78892 + 8 603.84312 + 10 574.193 + 12 550.1748 + 15 520.52064 + 16 511.48968 + 20 482.56976 + 25 455.18004 + 30 435.40544 + 50 396.31316 .MODEL MINT NMOS(Vto=4.20243693904213 Kp=4.177839e+002 Nfs=920000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=1.98487027144118e-12 + N=1 M=0.64 VJ=0.5 Fc=0.5 Cjo=3.0702728e-09 Tt=3.89494e-08) .ENDS