***************************************************************** * NXP BUK763R1-60E * * Polarity N-Channel * Ratings 60V/3.100000E-003OHMS/120A * * Date Created Thu Jun 28 05:25:00 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK763R1-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00162957087815135 TC=0.00563025906717687,1.85149179913377E-05 RBD 9 4 0.000677420361819664 TC=0.00563025906717687,1.85149179913377E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 5.37601681716299e-09 RG 1 2 0.721233761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 3254.5 + -10 3251.17 + -8 3245.54 + -6 3231.58 + -5 3204.58 + -4 3205.47 + -3 5539.19 + -2 4708.34 + -1 3691.6 + -0.5 2996.74 + -0.2 2486.62 + -0.1 2127.54 + 0 2095.113 + 0.1 2073.981 + 0.2 1658.224 + 0.5 1398.502 + 1 1188.141 + 2 936.024 + 3 814.076 + 4 747.981 + 5 706.818 + 6 678.211 + 8 639.361 + 10 612.199 + 12 590.503 + 15 563.657 + 20 528.104 + 25 501.64 + 30 481.836 + 50 438.967 .MODEL MINT NMOS(Vto=3.90335240016531 Kp=4.310281e+002 Nfs=690000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=3.34775700467972e-12 + N=1 M=0.62 VJ=0.51 Fc=0.5 Cjo=3.718906e-09 Tt=4.211196e-08) .ENDS