***************************************************************** * NXP BUK762R6-40E * * Polarity N-Channel * Ratings 40V/2.600000E-003OHMS/75A * * Date Created Wed Jun 27 02:56:00 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK762R6-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 3.28162421113569e-09 RLG GATE 1 8.24762121083703 LS SOURCE 8 4.73492742255423e-09 RLS2 SOURCE 8 11.9001705647818 RLS1 8 7 0.0003 RDS 7 4 20000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00123895618136518 TC=0.0048878737767281,2.39964407114188E-05 RBD 9 4 0.00099721861514767 TC=0.0048878737767281,2.39964407114188E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 4.828e-09 RG 1 2 0.724042342928517 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 5108 + -10 5100 + -5 5071 + -4 5052 + -3 4998 + -2 4961 + -1 6171 + -0.5 4953 + -0.2 4147 + -0.1 3787 + 0 2825.3175 + 0.1 2045.164 + 0.2 1908.625 + 0.5 1531.171 + 1 1252.065 + 2 1041.123 + 3 926.392 + 4 855.181 + 5 807.024 + 6 769.803 + 8 716.514 + 10 680.906 + 12 654.333 + 15 623.23 + 20 584.263 + 30 536.973 .MODEL MINT NMOS(Vto=4.11347702314611 Kp=2.957952e+002 Nfs=940000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=1.38487027144118e-12 + N=1 M=0.66 VJ=0.75 Fc=0.5 Cjo=4.280313e-09 Tt=3.952796e-08) .ENDS