***************************************************************** * NXP BUK762R0-40E * * Polarity N-Channel * Ratings 40V/2.000000E-003OHMS/120A * * Date Created Mon Jun 25 05:20:23 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK762R0-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 3.28162421113569e-09 RLG GATE 1 8.24762121083703 LS SOURCE 8 4.63696258277933e-09 RLS2 SOURCE 8 11.6539580680242 RLS1 8 7 0.0003 RDS 7 4 13333333.3333333 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000949008217805338 TC=0.00541939670086657,2.39878018503222E-05 RBD 9 4 0.00059781412754739 TC=0.00541939670086657,2.39878018503222E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 5.628e-09 RG 1 2 0.765682342928517 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 3179 + -16 3177 + -10 3170 + -5 3134 + -4 3034 + -3 5165 + -2 4310 + -1 3530 + -0.5 3044 + -0.2 2721 + -0.1 2626 + 0 2538.5 + 0.1 2366 + 0.2 2193 + 0.5 1751 + 1 1458 + 2 1237 + 3 1110 + 4 1028 + 5 973 + 6 928 + 8 864 + 10 819 + 12 785 + 15 745 + 20 696 + 30 633 .MODEL MINT NMOS(Vto=3.95824158403882 Kp=5.392357e+002 Nfs=740000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=3.37647407615475e-12 + N=1 M=0.55 VJ=0.5 Fc=0.5 Cjo=4.707e-09 Tt=4.320004e-08) .ENDS