***************************************************************** * NXP BUK761R7-40E * * Polarity N-Channel * Ratings 40V/1.600000E-003OHMS/120A * * Date Created Mon Jun 25 02:47:07 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK761R7-40E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 3.28162421113569e-09 RLG GATE 1 8.24762121083703 LS SOURCE 8 4.63696258277933e-09 RLS2 SOURCE 8 11.6539580680242 RLS1 8 7 0.0003 RDS 7 4 13333333.3333333 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000596401723963473 TC=0.00614287873678832,2.76493955634423E-05 RBD 9 4 0.000377170467063757 TC=0.00614287873678832,2.76493955634423E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 6.559e-09 RG 1 2 0.767442342928517 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 3516 + -16 3514 + -10 3507 + -5 3459 + -4 3352 + -3 5579 + -2 4851 + -1 3958 + -0.5 3460 + -0.2 3144 + -0.1 3054 + 0 2933 + 0.1 2811 + 0.2 2628 + 0.5 2084 + 1 1669 + 2 1365 + 3 1206 + 4 1109 + 5 1046 + 6 999 + 8 931 + 10 886 + 12 852 + 15 812 + 20 761 + 30 695 .MODEL MINT NMOS(Vto=4.1421379170778 Kp=4.975313e+002 Nfs=860000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=44 Ibv=2.500000E-004 Rs=1E-6 Is=3.58392928408501e-12 + N=1 M=0.740000000000001 VJ=0.91 Fc=0.5 Cjo=5.943e-09 Tt=4.63066e-08) .ENDS