***************************************************************** * NXP BUK7613-60E * * Polarity N-Channel * Ratings 60V/1.300000E-002OHMS/58.3977517890593A * * Date Created Fri Jun 29 00:21:07 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7613-60E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 3.20225887222398e-09 RLS2 SOURCE 8 8.04815435829727 RLS1 8 7 0.000267481695870964 RDS 7 4 60000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00753903670171664 TC=0.00480210136048123,1.62228007236147E-05 RBD 9 4 0.00182062330080239 TC=0.00480210136048123,1.62228007236147E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 1.09124559262587e-09 RG 1 2 1.24331376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1186.02 + -15 1184.95 + -10 1182.9 + -8 1181.26 + -6 1177.87 + -5 1172.92 + -4 1151.01 + -3 1207.32 + -2 1027.12 + -1 824.874 + -0.5 687.915 + -0.1 586.151 + 0 516.9998 + 0.1 408.67344 + 0.2 408.09888 + 0.5 333.77808 + 1 285.029 + 2 231.6718 + 3 205.67316 + 4 190.91048 + 5 181.31964 + 6 174.55008 + 8 165.16696 + 10 158.42384 + 12 152.96792 + 15 146.17096 + 16 144.07304 + 20 137.2146 + 25 130.45108 + 30 125.3164 + 50 113.85244 .MODEL MINT NMOS(Vto=4.32421728720981 Kp=9.030695e+001 Nfs=1190000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=3.10274291517356e-13 + N=1 M=0.64 VJ=0.5 Fc=0.5 Cjo=7.359048e-10 Tt=2.270124e-08) .ENDS