***************************************************************** * NXP BUK7613-100E * * Polarity N-Channel * Ratings 100V/1.300000E-002OHMS/100A * * Date Created Thu Sep 27 08:06:29 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK7613-100E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 6.96333231024124e-09 RLS2 SOURCE 8 17.5007629042867 RLS1 8 7 0.00132630648005262 RDS 7 4 1666666666.66667 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00804166688914003 TC=0.0140753020930407,4.72140752611472E-06 RBD 9 4 0.000611548084663382 TC=0.0140753020930407,4.72140752611472E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 2.98105079207318e-09 RG 1 2 0.941073761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 2512.775 + -16 2502.13 + -10 2483.685 + -5 2453.15 + -4 2428.465 + -3 2470.935 + -2 2252.815 + -1 1997.73 + -0.5 1836.29 + -0.2 1723.985 + -0.1 1720.85 + 0 1618.6195 + 0.1 1352.8468 + 0.2 1351.5012 + 0.5 1116.4052 + 1 943.3494 + 2 722.6322 + 3 608.98868 + 4 542.607 + 5 495.30188 + 6 460.2204 + 8 411.09744 + 10 377.07468 + 12 351.17544 + 15 321.64536 + 20 286.97312 + 50 198.70304 + 80 168.92092 .MODEL MINT NMOS(Vto=4.11135248340758 Kp=2.046705e+002 Nfs=1130000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=110 Ibv=2.500000E-004 Rs=1E-6 Is=6.76604157498004e-13 + N=1 M=0.57 VJ=0.5 Fc=0.5 Cjo=1.0834388e-09 Tt=2.5e-08) .ENDS