******************************************************************************************************** * * Nexperia BUK6D77-60E_vthadjusted * Polarity N - Channel * Ratings 60V/59.0mOhm/3A * Revision N#: 1.0 * Created on 2019-03-12 12:58:16 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT BUK6D77-60E_vthadjusted D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 820.0p RLG G 1 2.061 LS S 8 422.7p RLS2 S 8 1.062 RLS1 8 7 2.887m * Drain,gate and source resistances RD 3 4 51.75m TC= 2.711m,1.000n RG 1 2 1.700 RS 6 7 1.000u * Body Diode RBD 9 4 10.80m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 27.65G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 2.920MEG CGS 2 6 280.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-10.0,759.0) (-1.7,759.0) (0.0,206.7875) (0.1,81.789) (0.2,71.328) (0.5,57.567) (1.0,49.276999999999994) (2.0,40.473) (3.0,36.026999999999994) (4.0,33.495000000000005) (5.0,31.832) (6.0,30.61) (8.0,28.838) (10.0,27.515) (12.0,26.416) (15.0,25.027) (20.0,23.179) (30.0,20.552) (40.0,18.762) (48.0,17.720000000000002) (60.0,16.63) .MODEL MINT NMOS Vto= 2.085 Kp= 29.82 Nfs= 450.0G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 351.4 .MODEL D_DBD D Bv= 67.46 Ibv= 250.0u Rs= 1.000u Is= 194.0f + N= 1.000 M= 374.6m VJ= 205.9m Fc= 500.0m Cjo= 214.3p Tt= 18.50n .ENDS BUK6D77-60E_vthadjusted ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************