******************************************************************************************************** * * Nexperia BUK6D72-30E * Polarity N - Channel * Ratings 30V/53.0mOhm/12A * Revision N#: 1.0 * Created on 2019-01-25 11:51:47 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT BUK6D72-30E D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 1.068n RLG G 1 2.683 LS S 8 608.2p RLS2 S 8 1.529 RLS1 8 7 8.312m * Drain,gate and source resistances RD 3 4 35.70m TC= 2.844m,1.000n RG 1 2 2.070 RS 6 7 1.000u * Body Diode RBD 9 4 12.97m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 123.8G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 4.464MEG CGS 2 6 83.79p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-4.5,327.0) (-1.5,327.0) (0.0,127.546) (0.1,56.766) (0.2,53.724) (0.5,46.088) (1.0,38.057) (2.0,30.796) (3.0,27.563) (4.0,25.662999999999997) (5.0,24.362000000000002) (6.0,23.377000000000002) (8.0,21.904) (10.0,20.802999999999994) (12.0,19.929000000000002) (15.0,18.900000000000002) (24.0,16.927999999999997) (30.0,16.113) .MODEL MINT NMOS Vto= 1.887 Kp= 14.75 Nfs= 520.3G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 582.0 .MODEL D_DBD D Bv= 35.15 Ibv= 250.0u Rs= 1.000u Is= 98.17f + N= 1.000 M= 365.0m VJ= 200.0m Fc= 500.0m Cjo= 142.1p Tt= 18.50n .ENDS BUK6D72-30E ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************