***************************************************************** * NXP BUK664R6-40C * * Polarity N-Channel * Ratings 40V/4.60E-03OHMS/25A * * Date Created Wed Aug 25 01:01:21 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK664R6-40C DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 3.4866891595948e-09 RLG GATE 1 8.76299823751314 LS SOURCE 8 3.31041580100643e-09 RLS2 SOURCE 8 8.31997534102703 RLS1 8 7 0.00101041580100643 RDS 7 4 2877697841.72662 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00153221082043713 TC=0.00665465859827235,2.82188463442396e-05 RBD 9 4 0.000498468448913009 TC=0.00665465859827235,2.82188463442396e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 175438596491.228 CGS 2 6 3.67762362307776e-09 RG 1 2 2.60093046007494 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 4571 + -10 4597 + -5 4546 + -4 4522 + -3 4538 + -2 4584 + -1 3652 + -0.5 3099 + -0.2 2763 + -0.1 2645 + -0.01 2544 + 0 743.5 + 0.1 1486 + 0.2 1484 + 0.5 1472 + 1 1387 + 2 951 + 3 790 + 4 704 + 5 645 + 10 489 + 12 454 + 20 368 + 25 335 + 32 301 .MODEL MINT NMOS(Vto=2.57684764042749 Kp=2.0888e+02 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Vmax=160) .MODEL DBD D(Bv=43.95 Ibv=2.50E-04 Rs=1E-6 Is=2.23155535135724e-12 + N=1 M=0.43 VJ=0.99 Fc=0.5 Cjo=9.15e-10 Tt=2.79e-08) .ENDS