***************************************************************** * NXP BUK663R5-30C * * Polarity N-Channel * Ratings 30V/3.50E-03OHMS/25A * * Date Created Wed Aug 25 10:18:54 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK663R5-30C DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 3.4866891595948e-09 RLG GATE 1 8.76299823751314 LS SOURCE 8 3.31041580100643e-09 RLS2 SOURCE 8 8.31997534102703 RLS1 8 7 0.00101041580100643 RDS 7 4 2205882352.94118 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00115128828295228 TC=0.00758363899504073,3.26146148254431e-05 RBD 9 4 0.000424624018015979 TC=0.00758363899504073,3.26146148254431e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 30534351145.0382 CGS 2 6 3.91180225988701e-09 RG 1 2 2.75093046007494 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 4051 + -10 4032 + -5 4012 + -4 4002 + -3 3932 + -2 3508 + -1 2815 + -0.5 2424 + -0.2 2192 + -0.1 2110 + 0 1716.5 + 0.1 1415 + 0.2 1413 + 0.5 1402 + 1 1341 + 2 974 + 3 805 + 4 719 + 5 662 + 10 513 + 12 477 + 20 392 + 24 363 .MODEL MINT NMOS(Vto=2.75124212658266 Kp=2.2716e+02 Nfs=460000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Vmax=300) .MODEL DBD D(Bv=37.20 Ibv=2.50E-04 Rs=1E-6 Is=1.6854950671188e-12 + N=1 M=0.37 VJ=0.99 Fc=0.5 Cjo=1.123e-09 Tt=2.328e-08) .ENDS