.SUBCKT BUK661R9-40C DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 4.43187597138061e-09 RLG GATE 1 11.1385097863437 LS SOURCE 8 3.04498779724731e-09 RLS2 SOURCE 8 7.65288257116334 RLS1 8 7 0.000744987797247309 RDS 7 4 3389830508.47458 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.000539593146107419 TC=0.00994718688794036,4.0452067308357e-05 RBD 9 4 0.000331460810169973 TC=0.00994718688794036,4.0452067308357e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 39370078740.1575 CGS 2 6 2.38643226054246e-09 RG 1 2 1.23898698723386 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 12113 + -5 12053 + -2 13940 + -1 11158 + -0.5 9320 + -0.2 8377 + -0.1 7859 + 0 7444 + 0.1 17482 + 0.2 17061 + 0.5 15917 + 1 14806 + 2 13752 + 5 12543 + 10 11842 + 20 11572 + 25 11314 + 30 11213 + 32 11059 .MODEL MINT NMOS(Vto=2.56092691793468 Kp=5.0838e+02 Nfs=190000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Vmax=1000) .MODEL DBD D(Bv=44.27 Ibv=2.50E-04 Rs=1E-6 Is=3.18374002701867e-12 + N=1 M=0.1 VJ=0.99 Fc=0.5 Cjo=9.38718e-09 Tt=3.124e-08) .ENDS